Tripp Lite

News Release

Media Contact
Samantha Casey
Senior Digital Marketing Specialist
773.869.1258
samantha_casey@tripplite.com

New Tripp Lite Solutions Take Full Advantage of Thunderbolt 3 Speed, Power and Video

Cables, Docking Station and Adapter Support Fast Transfer Speeds and 4K Video

Chicago, IL (November 21, 2019)—Tripp Lite, a global manufacturer of power protection and connectivity solutions, makes it easy for users of Thunderbolt™ 3 computers to take full advantage of Thunderbolt functionality.

Found on many of the latest laptop and notebook computers, Thunderbolt 3 ports have a physical USB‑C™ connector, but have greater capabilities than a standard USB‑C port. Thunderbolt 3 technology offers bidirectional data transfer at speeds up to 40 Gbps, which is four times faster than USB 3.1 Gen 2 (10 Gbps) and eight times faster than USB 3.1 Gen 1 (5 Gbps). USB‑C power delivery is supported up to 100 watts for device charging. Thunderbolt 3 also has the ability to provide 4K video resolutions on dual DisplayPort displays.

“Thunderbolt 3 technology opens new doors for powerful computing,” said David Posner, Director of Product Marketing, Connectivity. “With Tripp Lite solutions, customers can make the most of their Thunderbolt 3 devices. They can support high-resolution video, charge power-hungry devices and transmit large amounts of data more quickly than ever before.”

Thunderbolt 3 Docking Station

Learn More

Sample Applications for Tripp Lite’s Thunderbolt 3 Solutions

  • Transfer files from one Thunderbolt 3 device to another at speeds up to 40 Gbps
  • Charge a MacBook computer or other Thunderbolt 3 or USB‑C device
  • Provide a portable docking station with display, Gigabit Ethernet and peripheral connections
  • View 4K video from a MacBook or EliteBook on two DisplayPort monitors

See Tripp Lite’s growing assortment of Thunderbolt 3 solutions at tripplite.com.

 

Share on LinkedIn Share on Twitter Share on Facebook

 


About Tripp Lite
Since 1922, Tripp Lite has established a global reputation for quality by providing reliable products and exceptional service to customers worldwide. From desktop to critical infrastructure, Tripp Lite products and solutions power and connect the computers, networking equipment and electronic devices that form the foundation of our digital world. Headquartered in Chicago, Tripp Lite manufactures UPS systems, cables, connectivity solutions, PDUs, racks, cooling solutions, KVM switches, console servers, charging stations, display mounts, surge protectors, power strips, network switches, power inverters and specialty products for data center, healthcare, government, education and digital signage applications. Learn more at tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite

tripplite.com • 1.773.869.1776