Tripp Lite

News Release

Media Contact
Samantha Casey
Senior Digital Marketing Specialist
773.869.1258
samantha_casey@tripplite.com

Tripp Lite’s Cat6 Extenders Support 4K at 60 Hz Video on HDR Displays

Extend and Split 4K HDMI or DisplayPort Signals Without Costly Fiber Cables

Chicago, IL (July 24, 2019)—Tripp Lite, a global manufacturer of power protection and connectivity solutions, offers a cost-effective alternative to fiber cables for extending 4K at 60 Hz video signals to HDMI televisions and monitors. The B127 series of extenders and splitter/extenders carries audio/video signals over Cat6 cable and supports 4K at 60 Hz resolutions with 4:4:4 chroma subsampling for compatibility with high dynamic range (HDR) displays. The new extenders broaden Tripp Lite’s already robust offering of audio/video infrastructure products.

The B127-series transmitters and receivers extend 4K at 60 Hz HDMI or DisplayPort video signals up to 125 feet from a laptop, Blu-ray player, streaming box or other video source over Cat6 cable, which is economical and commonly available. Power over Cable (PoC) technology allows the Cat6 cable to also carry power to the receivers, eliminating the need for additional power at the receiver end.

B127 Series Extenders

Learn More

“The ability to use Cat6 cable to extend 4K at 60 Hz video significantly reduces installation costs,” said David Posner, Director of Product Marketing, Connectivity. “And splitting the signal for viewing on up to four screens can help simplify setups. By offering both HDMI to HDMI and DisplayPort to HDMI configurations with 4:4:4 support, Tripp Lite provides customers with practical options for creating professional-quality digital signage.”

Extender kits include a transmitter and one, two or four receivers. HDMI transmitters and receivers are also available individually.

Key Features of Tripp Lite’s B127-Series Cat6 Extenders and Splitter/Extenders

  • Available in HDMI to HDMI and DisplayPort to HDMI configurations to extend signals up to 125 feet from the video source
  • Support for video resolutions up to 4K x 2K (3840 x 2160) at 60 Hz
  • Support for 4:4:4 chroma subsampling for compatibility with high dynamic range (HDR) displays
  • Support for up to 7.1-channel surround sound audio
  • Meet HDMI 2.0 and HDCP 2.2 standards
  • Power over Cable (PoC) provides power to receivers over Cat6 cable
  • Select transmitters support connection of a local HDMI monitor

Get more information about Tripp Lite’s full line of extenders and splitters at tripplite.com.

 

Share on LinkedIn Share on Twitter Share on Facebook

 


About Tripp Lite
Since 1922, Tripp Lite has established a global reputation for quality by providing reliable products and exceptional service to customers worldwide. From desktop to critical infrastructure, Tripp Lite products and solutions power and connect the computers, networking equipment and electronic devices that form the foundation of our digital world. Headquartered in Chicago, Tripp Lite manufactures UPS systems, cables, connectivity solutions, PDUs, racks, cooling solutions, KVM switches, console servers, charging stations, display mounts, surge protectors, power strips, network switches, power inverters and specialty products for data center, healthcare, government, education and digital signage applications. Learn more at www.tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite

www.tripplite.com • 1.773.869.1776