Tripp Lite’s Mobile Interactive Display Promotes Collaboration and Communication
All-in-One Presentation Platform Connects Local and Remote Teams
Chicago, IL (May 18, 2020)—Tripp Lite, a global manufacturer of power protection and connectivity solutions, makes it easy to promote collaboration with its new mobile interactive display. The display enables interactive presentations and facilitates communication between local and remote teams in a variety of settings, including corporate, education, healthcare and commercial environments.
Tripp Lite’s Mobile Interactive Display (DMCSTP65CBP) integrates a 65-inch 4K interactive touchscreen, a heavy-duty mobile stand and a rechargeable lithium-ion battery system to create an all-in-one presentation platform. The embedded Android™ operating system and built-in touch-enabled Windows® 10 PC are compatible with a wide variety of applications and peripherals. The touchscreen can detect up to 20 simultaneous touch points to accommodate multiple users.
Wireless networking and a high-definition 1080p webcam enable collaboration between local and remote users. This remote capability can help organizations encourage teamwork and preserve operational continuity while work-from-home policies are in place.
The included heavy-duty stand has swivel casters, allowing resources to be shared between conference rooms, classrooms, huddle spaces and improvised meeting areas. Access to a wall outlet is optional because the rechargeable battery system provides up to 90 minutes of power.
“Bringing the presentation to the audience is essential as organizations implement work-from-home strategies,” said Karenann Brow, Director of Product Marketing for Surge, Power Strips and Display Mounts. “Tripp Lite’s Mobile Interactive Display allows teams to collaborate and communicate efficiently, whether they are in the office or at home. It provides an easy way to encourage participation in everything from brainstorming sessions to distance learning.”
|