Tripp Lite

News Release

Media Contact
Samantha Casey
Senior Digital Marketing Specialist
773.869.1258
samantha_casey@tripplite.com

Tripp Lite’s New Ethernet Patch Cables Offer Protection Against Bacteria

Chicago, IL (December 8, 2020)—Tripp Lite, a global manufacturer of power protection and connectivity solutions, helps bring peace of mind to anyone who handles Ethernet cables frequently. The new Cat6a Ethernet patch cables feature antibacterial properties to provide extra protection in medical facilities, schools, businesses, food service environments and other locations where bacteria is a concern. The cables are the latest addition to Tripp Lite’s Safe-IT™ product group.

The jacket, connectors and plugs on Tripp Lite’s new Cat6a Ethernet cables have antibacterial properties, making them 99.9% effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). Rated for 10G networks, the antibacterial cables are available in three different constructions: UTP (unshielded twisted pair), slim UTP and S/FTP (shielded and foiled twisted pair). The slim cables are smaller in diameter than standard Cat6a cables to increase airflow and reduce cable clutter in crowded racks and patch panels. The S/FTP cables support Power over Ethernet (PoE) to power compatible devices.

“Handling cables can expose installers to bacteria, especially when the cables are frequently touched,” said David Posner, Vice President of Product Marketing, Connectivity. “Tripp Lite’s antibacterial Cat6a cables help offer protection from E.coli and staph while connecting a variety of equipment, including computers and VoIP phones, to an Ethernet network.”

Antibacterial Cat6a Cables

Key Features of Tripp Lite’s Antibacterial Cat6a Ethernet Patch Cables

  • 99.9% effective in inhibiting E. coli and staph
  • Certified for networks with speeds up to 10 Gbps
  • Available in UTP, slim UTP and S/FTP constructions
  • Available in lengths up to 25 feet
  • Designed to protect locking tabs from being snagged or damaged

Learn more about antibacterial Cat6a cables.

See Tripp Lite’s full line of Cat6a cables at tripplite.com.

 

Share on LinkedIn Share on Twitter Share on Facebook

 


About Tripp Lite
Since 1922, Tripp Lite has established a global reputation for quality by providing reliable products and exceptional service to customers worldwide. From desktop to critical infrastructure, Tripp Lite products and solutions power and connect the computers, networking equipment and electronic devices that form the foundation of our digital world. Headquartered in Chicago, Tripp Lite manufactures UPS systems, cables, connectivity solutions, PDUs, racks, cooling solutions, KVM switches, console servers, charging stations, display mounts, surge protectors, power strips, network switches, power inverters and specialty products for data center, healthcare, government, education and digital signage applications. Learn more at tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite

tripplite.com • 1.773.869.1776