Tripp Lite

News Release

Media Contact
Samantha Casey
Senior Digital Marketing Specialist
773.869.1258
samantha_casey@tripplite.com

Tripp Lite Offers HDMI Cables for Viewing 4K Content on HDR Displays

New Cables Meet HDMI 2.0a or 2.0b Standards

Chicago, IL (May 29, 2019)—Tripp Lite, a global manufacturer of power protection and connectivity solutions, now offers HDMI cables that support viewing of 4K content from laptops, Blu-ray players, streaming boxes and other video sources on high dynamic range (HDR) displays. The new cables broaden Tripp Lite’s already robust offering of audio/video infrastructure products.

In 4K video installations, every component needs to meet or exceed HDMI 2.0 standards to ensure support for video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz and high-bandwidth digital content protection (HDCP 2.2). Tripp Lite’s new HDMI 2.0a cables and HDMI 2.0b extension cables go beyond HDMI 2.0 to support 4:4:4 chroma subsampling for excellent brightness and brilliant color on HDR displays.

Cables in 3- to 20-foot lengths have specially designed gripping connectors to help ensure components stay firmly attached to avoid viewing interruptions. With greater port retention than typical HDMI connectors, the gripping connectors resist vibrations that can loosen connections over time. This is especially helpful for ensuring components stay connected in difficult-to-access installations.

“HDMI is the standard for most home theater components and digital signage equipment,” said David Posner, Director of Product Marketing, Connectivity. “By offering a broad selection of HDMI cables that meet the latest standards, Tripp Lite helps customers build flexible, future-proof infrastructures for their A/V applications.”

4K HDMI Cables with HDR Support

Learn More

Key Features of Tripp Lite’s new 4K HDMI Cables with HDR Support

  • Support for 4K video resolutions up to 3840 x 2160 at 60 Hz
  • Support for HDCP 2.2 and 4:4:4 chroma subsampling for HDR displays
  • Gripping connectors help prevent accidental disconnection and signal disruption (on lengths through 20 feet)
  • Backward compatibility with previous HDMI generations

Get more information about Tripp Lite’s full line of HDMI cables at tripplite.com.

 

Share on LinkedIn Share on Twitter Share on Facebook

 


About Tripp Lite
Since 1922, Tripp Lite has established a global reputation for quality by providing reliable products and exceptional service to customers worldwide. From desktop to critical infrastructure, Tripp Lite products and solutions power and connect the computers, networking equipment and electronic devices that form the foundation of our digital world. Headquartered in Chicago, Tripp Lite manufactures UPS systems, cables, connectivity solutions, PDUs, racks, cooling solutions, KVM switches, console servers, charging stations, display mounts, surge protectors, power strips, network switches, power inverters and specialty products for data center, healthcare, government, education and digital signage applications. Learn more at www.tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite

www.tripplite.com • 1.773.869.1776