Tripp Lite

News Release

Media Contact
Samantha Casey
Senior Digital Marketing Specialist
773.869.1258
samantha_casey@tripplite.com

Tripp Lite Simplifies Control of 4K Video Output from Multiple Computers

KVM Switches Manage HDMI- and DisplayPort-Enabled Computers

Chicago, IL (October 16, 2020)—Tripp Lite, a global manufacturer of power protection and connectivity solutions, makes it easy to manage 4K video output from up to four HDMI- or DisplayPort-enabled computers using a single keyboard, mouse and 4K monitor.

The new B005-series desktop KVM switches support Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz. Available in two-port and four-port models, the switches connect to video, USB, stereo audio and microphone ports on each computer. Users can easily switch between computers using push buttons, hotkeys, mouse movement or IR remote control. USB ports on the switches allow peripherals to be shared with the connected computers.

HDMI KVM switches (B005-HUA2-K and B005-HUA4) support an HDMI 4K/60 Hz monitor, and DisplayPort KVM switches (B005-DPUA2-K and B005-DPUA4) support either a DisplayPort or HDMI 4K/60 Hz monitor. The switches can be placed on a desk or mounted on a flat surface with the included brackets.

“Simplifying device management is crucial in applications with multiple computers,” said David Posner, Vice President of Product Marketing, Connectivity. “Tripp Lite’s new B005 KVMs support 4K/60 Hz video for crystal-clear viewing while allowing customers to save space in their work areas with a single keyboard, mouse and monitor.”

Model: B005-HUA4

Key Features of Tripp Lite’s B005-Series 4K/60 Hz KVM Switches

  • 2-port and 4-port models for HDMI- and DisplayPort-enabled computers
  • Support for 4K video resolutions up to 4096 x 2160 at 60 Hz
  • Support for HDR (high dynamic range) signals
  • Easy switching via push buttons, hotkeys, mouse movement or IR remote control
  • USB-A ports for sharing peripherals with connected computers

Learn more about 4K/60 Hz KVM Switches.

See Tripp Lite’s full line of KVM switches at tripplite.com.

 

Share on LinkedIn Share on Twitter Share on Facebook

 


About Tripp Lite
Since 1922, Tripp Lite has established a global reputation for quality by providing reliable products and exceptional service to customers worldwide. From desktop to critical infrastructure, Tripp Lite products and solutions power and connect the computers, networking equipment and electronic devices that form the foundation of our digital world. Headquartered in Chicago, Tripp Lite manufactures UPS systems, cables, connectivity solutions, PDUs, racks, cooling solutions, KVM switches, console servers, charging stations, display mounts, surge protectors, power strips, network switches, power inverters and specialty products for data center, healthcare, government, education and digital signage applications. Learn more at tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite

tripplite.com • 1.773.869.1776