Tripp Lite

News Release

Media Contact
Autumn James
PR/Media Specialist
Tripp Lite
773.869.1229
autumn_james@tripplite.com

Safely Secure Your Large TV or Monitor with Tripp Lite’s Heavy-Duty Security Display Mounts

Chicago, IL (May 25, 2018)—Tripp Lite, a world-leading manufacturer of digital display solutions for business, government, education and healthcare, has expanded their selection of display mounts to include new models that feature positive locking security and a tougher construction to handle heavy TV and display monitors.

“Securing public monitors can present significant challenges,” said Karenann Brow, Tripp Lite’s Director of Product Marketing. “Monitors can disappear in an instant, and replacing them, especially those featuring newer technologies such as 4K, 8K and OLEDs, can be very expensive. Using a simple locking set screw is not an effective theft deterrent. Our heavy-duty steel bar and combo lock will offer peace of mind.”

Tripp Lite’s new security display mounts fit most flat-panel or curved-screen displays from 32 inches to 80 inches and are perfect for classrooms, conference rooms, shopping malls, airports,hospitals, hotels, bars and restaurants. The new mounts are constructed of heavy-duty steel that can support up to 250 pounds. They’ve also been designed to be hidden out of sight behind the display. A powder-coated, scratch-resistant black finish completes the sleek, professional appearance.

In public areas with heavy foot traffic, security is a must. Tripp Lite protects your expensive monitor with a solid steel security bar that slides through the mounting brackets and is secured into place with an included three- or four-position combination lock.

Easy installation is one of the hallmarks of Tripp Lite’s products. Rear openings with smooth edges enable easy access to cables and a built-in bubble level ensures your display is evenly mounted. Some models also come equipped with a tilt feature that allows you to adjust the horizontal angle of your display from -10° to +5°. This minimizes glare on the screen and permits you to customize the angle for comfortable viewing.

Security Display Mounts

Learn More

Download Product Images

Key Benefits of Tripp Lite’s Security Display Mounts

  • Handle most popular flat- or curved-screen displays from 32 inches to 80 inches, weighing up to 250 lbs.
  • Solid steel security bar and included combo lock deter tampering and theft
  • Heavy-duty steel construction designed for long life and to resist wear and tear
  • Open architecture and built-in level enable easy cable access and accurate leveling
  • Tilt to minimize glare and provide comfortable custom viewing angles (available on some models)
  • Comply with VESA standards and meet UL Standard 2442 to ensure compatibility with your display

Find out more about Tripp Lite’s full line of Display Mounts at tripplite.com.

 

Share on LinkedIn Share On Twitter Share On Facebook

 


About Tripp Lite
Outstanding product reliability and exceptional service have been Tripp Lite trademarks for over 95 years. Tripp Lite´s innovations include the world’s first UPS system designed specifically for personal computers and the world’s most trusted premium surge protector—the Isobar®—with more than 19 million in use. Tripp Lite maintains the highest level of ready-to-ship inventory in the industry with more than 4,000 different products, including UPS systems, rack systems and cooling solutions, PDUs, PowerAlert® software for enterprise-level system management and control, surge protectors, KVM switches, cables and connectivity products, inverters, power strips and notebook accessories. Headquartered in Chicago, Illinois, Tripp Lite maintains a global presence with fully staffed offices worldwide. Additional information, including a list of Tripp Lite’s sales offices and authorized reseller partners, can be found by visiting Tripp Lite’s website: www.tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite: Everything But the Server

www.tripplite.com • 1.773.869.1776