Tripp Lite

News Release

Media Contact
Autumn James
PR/Media Specialist
Tripp Lite
773.869.1229
autumn_james@tripplite.com

Roll Your Large-Screen Presentation Anywhere with Tripp Lite’s New Flat-Panel Display Cart

Chicago, IL (June 21, 2018)—Tripp Lite, a world-leading manufacturer of digital signage solutions for business, government, education and healthcare, has introduced a heavy-duty mobile TV cart for flat-panel screens and interactive boards measuring up to 100 inches and weighing up to 220 lb.

Visual communications become more powerful in environments such as schools, hospitals, hotels, trade shows and conference centers when the presentation is brought directly to the targeted audience on a rolling TV cart.

Along with the capability to hold the largest display screens on the market today, this cart also can support thick and heavy interactive boards, such as the ActivPanel from Promethean®, setting it apart from most other rolling TV carts on the market.

“The cart allows any presenter to bring a visual ’wow factor’ right to the viewer,” said Karenann Brow, Tripp  Lite’s Director of Product Marketing. “Additionally, schools, hospitals and businesses using interactive boards will find this cart is priced significantly lower than comparable carts sold by the board manufacturers.”

The presenter can mount displays from 60 in. to 100 in. on this sturdy steel and aluminum cart. The mounting bracket has a quick-release spring lock to adjust the height of the display from 47 in. to 65 in. from the floor. The screen can also be tilted to eliminate distracting glare.

This new cart is an addition to Tripp Lite’s selection of more than 60 floor-standing, wall-mount and desk-mount display mounts.

Heavy-Duty Mobile Flat-Panel Cart

Learn More

Download Product Images

Key Features of Tripp Lite’s Heavy-Duty Mobile Flat-Panel Cart

  • Screen mounting holes are VESA-compliant to make hanging a large monitor, TV or interactive board an easier job
  • Oversized nylon casters roll smoothly anywhere, even on carpeting, through doorways and over thresholds
  • An upper shelf holds a webcam or small projector, while a lower shelf provides a convenient spot for a laptop, Blu-ray™ player or other A/V equipment
  • Cables can be routed through the cart’s vertical columns, reducing clutter for a clean, professional appearance

Get more information about Tripp Lite’s full line of display mount solutions at tripplite.com

 

Share on LinkedIn Share On Twitter Share On Facebook

 


About Tripp Lite
Outstanding product reliability and exceptional service have been Tripp Lite trademarks for over 95 years. Tripp Lite´s innovations include the world’s first UPS system designed specifically for personal computers and the world’s most trusted premium surge protector—the Isobar®—with more than 19 million in use. Tripp Lite maintains the highest level of ready-to-ship inventory in the industry with more than 4,000 different products, including UPS systems, rack systems and cooling solutions, PDUs, PowerAlert® software for enterprise-level system management and control, surge protectors, KVM switches, cables and connectivity products, inverters, power strips and notebook accessories. Headquartered in Chicago, Illinois, Tripp Lite maintains a global presence with fully staffed offices worldwide. Additional information, including a list of Tripp Lite’s sales offices and authorized reseller partners, can be found by visiting Tripp Lite’s website: www.tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite: Everything But the Server

www.tripplite.com • 1.773.869.1776