Tripp Lite

News Release

Media Contact
Autumn James
PR/Media Specialist
Tripp Lite
773.869.1229
autumn_james@tripplite.com

Keep Your Workplace Quiet with Tripp Lite’s New Quiet Server Racks

Chicago, IL (May 31, 2018)—Tripp Lite, a world-leading manufacturer of power protection and connectivity solutions, has introduced a new selection of quiet server racks that secure and organize standard rack equipment in IT networking areas where sound needs to be reduced.

Tripp Lite’s quiet server racks are specifically designed to provide a calmer work environment by minimizing external acoustic levels caused by network equipment. Special foam sound-dampening baffles are built into the front and rear doors and side panels to reduce acoustic levels by as much as 28 decibels. They’re ideal for small offices, recording studios, retail applications, classrooms and other areas where you need equipment to be secure, organized and quiet. The server racks are designed to blend in and take up as little space as possible, making them perfect for areas with limited space.

All of Tripp Lite’s quiet server racks feature a unique airflow design that maximizes cooling by drawing it through the bottom or front door intake, passing it horizontally through the enclosure, and using fans to push warm air out through the side panels or rear door. Convenient top and bottom cable brush strips allow easy cable routing through the cabinet while keeping dust and debris out.

“A quiet workplace is important, but so is keeping equipment safe and secure,” said Craig Watkins, Tripp Lite’s Director of Product Marketing for Racks and Cooling. “All our server racks have front and rear doors that lock securely, and our quiet model also offers locking side panels. All these racks are compliant with PCI DSS (Payment Card Industry Data Security Standard).”

Quiet Server Racks

Learn More

Download Product Images

Key Benefits of Tripp Lite’s Quiet Server Racks

  • Secure 18U, 24U or 42U of EIA-standard 19-in. rack equipment up to 45 inches deep
  • Reduces equipment noise by as much as 28 decibels for a quieter work environment
  • Floor panel intakes and built-in fans keep equipment cool to maintain top performance
  • Steel/MDF cabinet locks securely to help prevent equipment damage or theft
  • Ship fully assembled for immediate deployment and equipment mounting

Find out more information about Tripp Lite’s full line of Quiet Server Racks at tripplite.com.

 

Share on LinkedIn Share On Twitter Share On Facebook

 


About Tripp Lite
Outstanding product reliability and exceptional service have been Tripp Lite trademarks for over 95 years. Tripp Lite´s innovations include the world’s first UPS system designed specifically for personal computers and the world’s most trusted premium surge protector—the Isobar®—with more than 19 million in use. Tripp Lite maintains the highest level of ready-to-ship inventory in the industry with more than 4,000 different products, including UPS systems, rack systems and cooling solutions, PDUs, PowerAlert® software for enterprise-level system management and control, surge protectors, KVM switches, cables and connectivity products, inverters, power strips and notebook accessories. Headquartered in Chicago, Illinois, Tripp Lite maintains a global presence with fully staffed offices worldwide. Additional information, including a list of Tripp Lite’s sales offices and authorized reseller partners, can be found by visiting Tripp Lite’s website: www.tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite: Everything But the Server

www.tripplite.com • 1.773.869.1776