Tripp Lite

News Release

Media Contact
Priscilla Galgan
773.869.1359
priscilla_galgan@tripplite.com

Tripp Lite Expands Line of Modular, Scalable 3‑Phase UPS Systems

Upgradeable Design Allows Capacity to Grow with User Demands

Chicago, IL (January 10, 2019)—Tripp Lite, a world-leading manufacturer of power and connectivity solutions, has expanded its SmartOnline SV Series of modular 3-phase UPS systems. Seven new models are pre-configured to use external battery cabinets instead of internal batteries, allowing them to support extended-runtime applications. Tripp Lite makes 18 compatible external battery cabinets to accommodate a wide range of runtime requirements—up to 405 minutes at full load.

“The existing SV Series configurations with internal batteries are perfect for edge computing applications that require a minimal footprint and optimized runtimes. The new models without internal batteries give IT managers more options for extended runtimes,” said Jose L. Medina, Tripp Lite’s 3-Phase UPS Product Line Manager. “All the cabinet sizes and capacities are now available without internal batteries for extended-runtime applications, and the expanded SV Series UPS line offers maximum configuration and pricing flexibility for a full range of applications.”

The SV Series is available with capacities from 20 kVA to 140 kVA. User-installable, hot-swappable 20 kVA power modules can increase capacity or provide N+1 redundancy for fault tolerance. All models provide true on-line, double-conversion power protection to deliver clean and reliable backup power. They are ideal for small and medium businesses, data centers, financial operations, healthcare facilities and government agencies with mission-critical equipment that requires high availability.

Modular, Scalable 3-Phase UPS Systems

Learn More

Download Product Images

“A UPS system with this level of scalability and redundancy helps reduce the total cost of ownership,” Medina said. “The IT manager needs only to focus on right-sizing for today’s needs. As capacity and availability requirements increase, the UPS expands easily. This means a lower capital expenditure up front, with only incremental power module purchases required as capacity needs grow.”

Key Features of Tripp Lite’s SV Series:

  • Modular, scalable design with hot-swappable power modules
  • Available without internal batteries for applications requiring extended runtimes
  • Available with internal batteries for applications requiring shorter runtimes and minimal footprint
  • N+1 redundancy for fault tolerance
  • Pre-installed WEBCARDLX network management card

Get more information about Tripp Lite’s complete SV Series of 3-phase UPS systems at tripplite.com.

 

Share on LinkedIn Share on Twitter Share on Facebook

 


About Tripp Lite
Outstanding product reliability and exceptional service have been Tripp Lite trademarks for over 95 years. Tripp Lite´s innovations include the world’s first UPS system designed specifically for personal computers and the world’s most trusted premium surge protector—the Isobar®—with more than 19 million in use. Tripp Lite maintains the highest level of ready-to-ship inventory in the industry with more than 4,000 different products, including UPS systems, rack systems and cooling solutions, PDUs, PowerAlert® software for enterprise-level system management and control, surge protectors, KVM switches, cables and connectivity products, inverters, power strips and notebook accessories. Headquartered in Chicago, Illinois, Tripp Lite maintains a global presence with fully staffed offices worldwide. Additional information, including a list of Tripp Lite’s sales offices and authorized reseller partners, can be found by visiting Tripp Lite’s website: www.tripplite.com.

Over 95 Years of Manufacturing Excellence
Tripp Lite: Powering and Connecting Your World

www.tripplite.com • 1.773.869.1776