RELEASE NOTES PowerAlert Element Manager 1.0.3 (Build 10) 30-JAN-2023 Copyright (c) 2023 by Tripp Lite All Rights Reserved IMPORTANT NOTES Malwarebytes antivirus may block PAEM connections if "Java Malicious Inbound Shell Protection" is enabled in Malwarebytes. Disabling" Java Malicious Inbound Shell Protection" has been confirmed to resolve the issue. For details on the false positive problem – which affects PAEM and other software using Java – see the links below: https://forums.malwarebytes.com/topic/252540-blocking-java/ https://forums.malwarebytes.com/topic/265625-java-rtp-detection-possibly-eclipse-related/ If PAEM 1.0.0 build 266 is currently installed, it must be fully uninstalled before installing this build. Refer to the PowerAlert Element Manager Installation Guide for instructions on uninstalling PAEM. Under valid conditions, the "Check for Updates" function will download the latest version of PAEM each time the function is executed, irrespective of whether the latest version has already been downloaded. REQUIREMENTS DEFECT FIXES PAEM-1151 - Inability to upload PADM 20.1.0.87 firmware into PAEM PAEM-1155 - The "Check for Updates" feature is not working correctly ENHANCEMENTS KNOWN ISSUES PAEM-689 - PAEM and PADM20 use different yml files; they should be the same PAEM-772 - PAEM will not discover a device if SNMP is disabled and HTTP credentials do not match those in PAEM PAEM-784 - Log entries insufficiently describe error codes and conditions PAEM-799 - During a firmware update, PAEM will ignore devices that are already running that firmware version PAEM-818, PAEM-853 - User-customized views are not retained after navigating away from/to the original screen or refreshing it PAEM-836 - During a mass configuration operation, PAEM does not display the quantity of devices receiving the configuration PAEM-840 - Log entry details icon is out of place PAEM-841, PAEM 843 - Log entries do not contain all required data fields PAEM-842 - Successful completion of mass update lacks adequate notification PAEM-846, PAEM-847, PAEM-848 - PAEM does not display network information for the system with which it is associated. PAEM-849 - Logon / logoff activity is not captured in a viewable log PAEM-850 - An Application Log is not available in this release PAEM-856 - IP Binding is not available in this release PAEM-857 - HTTP to HTTPS Redirection is not available in this release PAEM-873 - Scan profiles cannot be independently selected or unselected when running a Scan PAEM-997, PAEM-1000, PAEM-1001 - Support of Safari OS is not available in this release PAEM-1034 - The position of the vertical scroll bar determines the displayed position of main menu sub-items ------------------------------------------------------------------------------------------------------------------------------------------------ PowerAlert Element Manager 1.0.2 (Build 6) 13-JAN-2022 SHA-1 hash: 6b9aea7d3228d357f35f76e9980ddd27f666bec8 Copyright (c) 2022 by Tripp Lite All Rights Reserved IMPORTANT NOTES (same as above) REQUIREMENTS DEFECT FIXES PAEM-1108 - Corrected failing import of config file after upgrade from 15x to 20x PAEM-1136 - Security patch for log4j2 ENHANCEMENTS KNOWN ISSUES PAEM-689 - PAEM and PADM20 use different yml files; they should be the same PAEM-772 - PAEM will not discover a device if SNMP is disabled and HTTP credentials do not match those in PAEM PAEM-784 - Log entries insufficiently describe error codes and conditions PAEM-799 - During a firmware update, PAEM will ignore devices that are already running that firmware version PAEM-818, PAEM-853 - User-customized views are not retained after navigating away from/to the original screen or refreshing it PAEM-836 - During a mass configuration operation, PAEM does not display the quantity of devices receiving the configuration PAEM-840 - Log entry details icon is out of place PAEM-841, PAEM 843 - Log entries do not contain all required data fields PAEM-842 - Successful completion of mass update lacks adequate notification PAEM-846, PAEM-847, PAEM-848 - PAEM does not display network information for the system with which it is associated. PAEM-849 - Logon / logoff activity is not captured in a viewable log PAEM-850 - An Application Log is not available in this release PAEM-856 - IP Binding is not available in this release PAEM-857 - HTTP to HTTPS Redirection is not available in this release PAEM-873 - Scan profiles cannot be independently selected or unselected when running a Scan PAEM-997, PAEM-1000, PAEM-1001 - Support of Safari OS is not available in this release PAEM-1034 - The position of the vertical scroll bar determines the displayed position of main menu sub-items ----------------------------------------------------------------------------------------------------------------------------------------------------------------- PowerAlert Element Manager 1.0.0 (Build 268) 16-APR-2021 SHA-1 hash: a6685f13a49ec1d36498ea10529f734e90c123d4 Copyright (c) 2021 by Tripp Lite All Rights Reserved IMPORTANT NOTES (same as above) REQUIREMENTS DEFECT FIXES ENHANCEMENTS KNOWN ISSUES PAEM will not discover a device if it has SNMP disabled and its HTTP credentials are different from those entered in PAEM Log entry details insufficiently describe error codes and conditions During a firmware update, PAEM will ignore devices that are already running that firmware version User-customized views are not retained after navigating from, then returning to the original screen or after refreshing the screen PAEM does not display the quantity of devices undergoing a mass configuration operation Log entries insufficiently record the outcome of successful operations PAEM does not provide sufficient notification of successfully completed operations PAEM does not display network information pertaining to the system on which it is operating. Records of user login and logoff activity are not available in a viewable log An Application Log is not available in this release IP Binding is not available in this release HTTP to HTTPS Redirection is not available in this release Scan profiles cannot be independently selected or unselected when running a Scan Support of Safari OS is not available in this release The position of vertical scroll bar affects the position of displayed top menu sub-items The edit icon (pencil) overlaps IPv6 addresses in the "Add/Edit" Device Catalog window If the computer hosting PAEM is rebooted while a PAEM operation is in process, subsequent PAEM operations may not complete successfully. To resolve, run a Scan before executing the operation. Running Repair/Modify of the PAEM installation may fail if the entered port value is the same as the one currently in use. The workaround is to enter a different port. If PAEM 1.0.0 build 266 is installed, it must first be fully uninstalled before build 268 can be installed END RELEASE NOTES