Fixes and Features by Version
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
Release version 3.8.1u1 (September 2013) (Console Servers)
- Improve the authentication test page group listings
- Fix Auto-Response Pattern match not disconnecting users
- Fix Serial port labels getting reset
- Fix NSCA check to newer NSCA daemon issue
- Fix LDAP DN field validation
- Fix user changes removing SSH keys
- Fix FIPS mode issue
- Fix Kerberos realm being forced to uppercase
- Fix network host nagios checks being mangled and escaped
- Fix problems with webserver causing intermittent "500 internal server error"

Release version 3.8.0u1 (August 2013) (Console Servers)
(See note above about downgrading from this version)
- Add NTLM support to curl
- Fix IPSec over LTE cellular connections restarting needlessly
- Fix serial port labels being HTML escaped in config
- Fix DOS vulnerability in lighttpd (CVE-2012-5533)
- Fix generation of wildcard SSL certificates
- Fix not allowing whitespace in autoresponse names
- Fix setting serial break characters 
- Fix running a DHCP server on bridged and bonded interfaces
- Fix creating portforwards and port rules with both TCP&UDP selected
- Fix IPv6 HTTPS access to the web configuration UI.

Release version 3.8.0 (July 2013) (Console Servers)
(See note above about downgrading from this version)
- Add error messages when running invalid configurators from command line config tool
- Add secure cookie attribute when using HTTPS
- Add more cellular status information and settings
- Fix failover with bridged and bonded interfaces on the B096
- Fix IMPI RPC status command
- Fix problems with retrieving stats from Pantech UML290 cellular modem
- Fix modem watchdog for LTE modems
- Fix cascading issues with port 1 on B094/B095 slaves
- Fix link monitoring on B094/B095 models
- Fix serial port logs not taking timestamp size into account when rotating
- Fix CDMA modems misreporting provisioning status
- Fix 5th argument not being passed to custom auto-response actions
- Fix TACACSDownLocal authorization interaction with local groups
- Fix unclear definition of TX/RX for logging levels
- Fix deletion of configured NTP servers
- Fix TACACSDownLocal authorization interaction with local groups
- Fix migration to add root user to config.xml
- Fix problems with side bar in web configuration cgi being too narrow
- Fix problems with invalid characters in group names
- Fix minor page formatting error on SNMP page
- Fix Nagios event auto-response to use nagios configured host name.
- Fix security vulnerability CVE-2012-2944 in NUT
- Fix cases where we had potential XSS vulnerabilities
- Other security fixes

Release version 3.7.0u3 (June 3 2013) (Console Servers)
- Add sudo support for admin users
- Fix serial port syslog format changes
- Fix multicast issue with B096 ethernet drivers
- Fix bridging issue on B096
- Fix NUT detection of Slave DC Servertech PDUs

Release version 3.7.0u1 (April 19 2013) (Console Servers)
- Fix failed web login exposing version information
- Fix FTP transfer of large files sometimes dropping connection 
- Fix CIFS port log mounting not working
- Fix USB port logging
- Fix no data appearing after changing from local console to console server mode

Release version 3.7.0 (April 12 2013) (Console Servers)
- Fix ServerTech outlet status reporting
- Improve speed of serial port logging
- Added support for admin users reading syslog via CLI
- Fix vulnerabilites reported in OpenSSL and libPNG packages
- Fix support for PDUs with many outlets requiring multiple probes
- Fix NUT support for SNMP Servertech multi-tower PDUs
- Fix network interface not being correctly configured after config erase
- Fix broken modem support on B096 platforms
- Add improvements to web ui security, including longer session keys 
- Fix UPS battery voltage auto-responses not resolving
- Added script to setup an IP address per serial port
- Fix debug messages appearing in syslog with remote user authentication
- Fix specifying /32 peers in IPSec config page
- Fix ECIO reporting for the MC5728V modem

Release version 3.6.1u1 (March 14 2013) (Console Servers)
- Add NUT scanner support
- Add cycle command for serial Servertech CDUs
- Fixed Serial PDU outlet probing
- Fixed wording for Pattern Match Auto-Response triggers
- Fixed Graph display using Safari on OS X
- Fixed Auto-Response Remote UPS triggers
- Fixed Auto-Response Environmental trigger issue
- Fixed GRE support on B094/B095 devices

Release version 3.6.1 (Feb 19 2013) (Release for Console Servers)
- Add variable outlet probing for Serial RPCs
- Fixed flow control issues on serial ports
- Fixed Servertech serial RPC issues on 2 and 8 outlet models
- Fixed Auto-Response configuration issues
- Fixed Port Cascading
- Fixed Cellmodem region changin
- Fixed outlet status for Cyclades PM10 RPCs

Release version 3.6.0 (October 15 2012)
- Added support for CDMA SMS on cellular devices
- Added support for wireless AP country and hardware mode selection
- Fixed issue when CGI netflash fails (device now reboots)
- Fixed issue with the format of SDT host ports stored in config
- Fixed issue with occasional authentication failure logging into the web UI
- Fixed issues found with the 3.6.0b0 beta firmware:
	- Wireless AP bridging/bonding configuration problems
	- Wireless AP large data transfer occasionally causes instability
	- hwclock not working on some devices
	- user/group permissions for network hosts/RPC ports not persisting
	- USB modem device links missing on some devices

Release version 3.5.3u5 (November 8 2012)
- Fixed issue with 8 bit character corruption with even/odd parity
- Fixed issue with web logins that was causing occasional failed logins
- Fixed issue with FTP server doing reverse DNS lookups for logging
- Fixed issue with command line config backups reporting errors
- Fixed issue when deleting users
- Fixed issue when setting permissions for network hosts and RPCs 
- Fixed duplicated log line issue with port and autoresponse logging
- Fixed crash in pmshell when FIPS mode is enabled